IESNA:LM-63-2002
[TEST]P950031
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28356
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3327 4165.8 4924 5510.9 5989.5 6260.3 6387.7 6433.1 6662.9 7154.7
7967 8993.1 10003.1 10809.6 11515.1 12159.1 12566.1 12670 12419.7 11785.9
10506.6 8294.9 6847.3 5734.9 4541.9 3195.3 2100.4 1472.5 1149 992.4
900.2 756.7 641.1 222.5 108.3 17.6 0
3327 4195 4960.6 5557.8 5996.9 6294 6446.2 6488.7 6679 7122.5
7873.4 8878.9 9869.9 10704.2 11417 12061.1 12544.1 12718.3 12558.7 12021.5
10953 8909.7 7123.9 5982.2 4803.9 3483.7 2290.7 1545.7 1185.6 1027.5
909 768.5 647 275.2 115.6 22 0
3327 4158.4 4909.3 5512.4 5982.2 6323.3 6512.1 6592.6 6741.9 7140
7779.7 8672.6 9624 10462.7 11140.4 11682 12189.9 12437.2 12374.3 11945.4
11086.2 9682.5 7718.2 6348.2 5178.6 3899.4 2604 1730.1 1279.3 1062.7
938.2 816.8 699.7 534.3 272.3 32.2 0
3327 4158.4 4887.4 5489 5991 6376 6633.6 6768.2 6908.8 7216.1
7691.9 8384.2 9206.8 9995.8 10631 11152.1 11589.7 11944 12039.1 11898.6
11381.9 10423.2 9076.5 7482.5 5982.2 4648.8 3250.9 2081.4 1419.8 1080.2
932.4 809.4 690.9 550.4 386.4 150.8 0
3327 4035.5 4742.5 5360.1 5890 6358.4 6731.7 6979 7137.1 7380.1
7775.3 8283.2 8940.4 9609.3 10210.9 10729.1 11150.6 11525.3 11791.7 11863.5
11721.5 11285.3 10439.3 9160 7665.5 6138.8 4574.1 3015.3 1894.1 1270.5
969 860.7 748 570.9 385 120 0
3327 3971.1 4609.3 5210.8 5767.1 6282.3 6750.7 7121 7372.8 7608.4
7904.1 8328.6 8820.4 9404.4 9992.8 10578.3 11076 11465.3 11759.5 12002.5
12191.3 12128.4 11863.5 11261.9 10222.6 8876 7144.4 5478.7 3684.2 2274.6
1475.4 1008.5 730.4 442 222.5 58.5 0
3327 3848.1 4402.9 4969.3 5519.7 6059.8 6580.9 7044.9 7429.9 7738.7
8051.9 8394.4 8770.6 9239 9776.2 10385.1 11011.6 11616.1 12151.8 12623.1
13052 13523.3 13735.6 13867.3 13838 13240.8 12100.6 10284.1 7880.7 5338.2
3081.1 1599.8 816.8 471.3 229.8 79 0
3327 3754.4 4199.4 4685.4 5188.9 5664.6 6175.4 6671.6 7148.8 7570.4
7991.9 8382.7 8737 9119 9520 9950.4 10449.5 11014.5 11632.2 12287.9
13003.7 14031.2 14861.2 15367.6 15944.3 16361.5 16415.6 15855 14397.2 12037.6
8770.6 5660.2 2885 1176.8 420.1 82 0
3327 3586.1 3899.4 4262.4 4660.5 5082 5510.9 5935.4 6355.5 6787.3
7239.6 7658.2 8113.4 8589.1 9083.9 9580.1 10130.4 10748.1 11431.7 12206
13110.6 14482.1 15843.3 16775.7 17965.7 19366.5 20865.4 21865.1 21651.4 19638.8
15495 10045.5 4260.9 1301.2 409.8 84.9 0
3327 3556.8 3868.6 4202.3 4578.5 4976.7 5383.6 5789 6190.1 6597
6998.1 7413.8 7852.9 8328.6 8820.4 9331.2 9899.2 10527.1 11229.7 12030.3
12933.4 14385.5 15757 16766.9 18038.9 19565.6 21202 22244.2 22046.6 19906.6
15402.7 9419.1 3609.5 996.8 322 73.2 0
3327 3445.6 3606.6 3823.2 4085.2 4370.7 4659 4962 5275.3 5591.4
5910.5 6239.8 6572.1 6923.4 7301 7700.6 8139.8 8637.4 9237.5 9922.6
10756.9 12083 13088.6 14081 15291.5 16747.9 18115 18707.8 18088.7 15727.7
11610.2 6462.3 1863.3 390.8 130.3 29.3 0
3327 3363.6 3454.4 3584.7 3764.7 3959.4 4171.6 4389.7 4610.7 4846.4
5076.2 5297.2 5525.5 5752.4 5992.5 6245.7 6512.1 6835.6 7210.3 7696.2
8398.8 9271.2 9865.5 10530 11324.8 12191.3 12782.7 12576.3 11542.9 9604.9
6936.6 3549.5 1157.8 345.4 118.6 27.8 0
3327 3290.4 3303.6 3363.6 3461.7 3562.7 3695.9 3827.6 3957.9 4094
4212.6 4319.4 4408.7 4490.7 4547.8 4584.4 4621 4645.9 4686.8 4782
5010.3 5145 5169.9 5219.6 5297.2 5367.5 5175.7 4568.3 3701.8 2743
1864.8 1056.8 529.9 223.9 108.3 38.1 0
3327 3136.8 3024 2965.5 2959.6 2983.1 3022.6 3066.5 3097.2 3116.3
3114.8 3078.2 3021.1 2940.6 2833.8 2703.5 2546.9 2384.4 2235.1 2096
1952.6 1825.3 1718.4 1630.6 1554.5 1476.9 1380.3 1250 1070 828.5
603.1 443.5 307.4 197.6 112.7 32.2 0
3327 2994.8 2788.4 2697.6 2675.7 2694.7 2735.7 2779.6 2801.6 2795.7
2765 2710.8 2631.8 2533.7 2419.5 2302.4 2180.9 2059.5 1939.4 1807.7
1674.5 1554.5 1466.6 1414 1393.5 1396.4 1393.5 1352.5 1251.5 1083.2
824.1 567.9 398.1 262 130.3 29.3 0
3327 2883.5 2634.7 2536.6 2541 2596.6 2658.1 2697.6 2700.6 2674.2
2623 2549.8 2463.4 2363.9 2258.5 2154.6 2044.8 1929.2 1810.6 1700.8
1617.4 1545.7 1497.4 1466.6 1440.3 1409.6 1361.3 1311.5 1250 1151.9
1002.6 787.5 516.7 285.4 136.1 29.3 0
3327 2776.7 2520.5 2454.7 2495.6 2571.8 2631.8 2661 2649.3 2604
2533.7 2450.3 2353.7 2258.5 2157.5 2059.5 1992.1 1911.6 1810.6 1730.1
1676 1604.2 1491.5 1402.2 1343.7 1286.6 1228.1 1169.5 1116.8 1068.5
1011.4 919.2 752.4 576.7 338.1 82 0
3327 2716.7 2460.5 2423.9 2494.2 2567.4 2627.4 2644.9 2617.1 2545.4
2459.1 2361 2255.6 2161.9 2081.4 2036 1981.9 1926.3 1872.1 1752.1
1645.2 1560.3 1475.4 1396.4 1314.4 1242.7 1172.4 1108 1040.7 963.1
887 818.2 717.2 619.2 433.3 168.3 0
3327 2665.4 2422.5 2418.1 2495.6 2565.9 2618.6 2624.5 2582 2504.4
2406.4 2298 2201.4 2112.2 2052.1 2000.9 1935 1845.8 1766.7 1671.6
1598.4 1516.4 1435.9 1362.7 1301.2 1238.3 1171 1102.2 1021.7 932.4
834.3 748 636.7 481.6 319.1 133.2 0
3327 2636.2 2403.4 2416.6 2501.5 2570.3 2617.1 2608.4 2554.2 2462
2347.8 2241 2150.2 2081.4 2049.2 1971.6 1851.6 1712.6 1656.9 1610.1
1526.7 1462.3 1406.6 1324.7 1263.2 1214.9 1151.9 1077.3 988 889.9
783.1 736.3 633.8 414.2 301.5 184.4 0
3327 2630.3 2391.7 2418.1 2503 2573.2 2615.7 2604 2538.1 2434.2
2318.5 2213.1 2123.9 2081.4 2031.6 1933.6 1757.9 1642.3 1613 1555.9
1482.8 1403.7 1329.1 1272 1236.8 1206.1 1149 1078.8 993.9 895.8
791.9 818.2 652.8 436.2 332.3 123 0
3327 2630.3 2390.3 2422.5 2504.4 2574.7 2614.2 2608.4 2543.9 2435.6
2318.5 2211.7 2122.4 2082.9 2027.3 1927.7 1744.8 1643.8 1620.3 1554.5
1478.4 1392 1330.5 1254.4 1244.2 1206.1 1147.6 1078.8 999.7 894.3
794.8 806.5 560.6 450.8 327.9 118.6 0
